Description2.5 kV 4-ch Isolator
Forward Channels4
Reverse Channels0
Isolation Rating (kVrms)2.5
Package TypeQSOP-16
Max Data Rate (Mbps)150
Max Propagation Delay14
Supply Voltage Range (V)2.25 - 5.5
Ambient Temperature Range (°C)-40 to +125
AEC-Q100true
Automotive Gradetrue
Channel TypeUnidirectional
Default Output StateLow
10 kV Surgetrue
Bidirectional Channels0
Deglitch (ns)
Enable Controltrue
Input TypeDigital
Integrated Pull-Upfalse
Unidirectional Channels4
Package Size (mm)3.9x4.89
OPNSI86S640BB-AU