Description2.5 kV 4-ch QSPI Isolator
Forward Channels4
Reverse Channels4
Isolation Rating (kVrms)2.5
Package TypeNB SOIC-8
Max Data Rate (Mbps)150
Max Propagation Delay14
Supply Voltage Range (V)2.25 - 5.5
Ambient Temperature Range (°C)-40 to +125
AEC-Q100true
Automotive Gradetrue
Channel TypeBidirectional
Default Output StateHigh
10 kV Surgetrue
Bidirectional Channels4
Deglitch (ns)
Enable Controltrue
Input TypeDigital
Integrated Pull-Upfalse
Unidirectional Channels0
Package Size (mm)3.9x4.89
OPNSI86SQ44EB-AU