Description3.75 kV 2-ch Dgtl Isolator
Forward Channels2
Reverse Channels1
Isolation Rating (kVrms)3.75
Package TypeNB SOIC-8
Max Data Rate (Mbps)3.4
Max Propagation Delay53.5
Supply Voltage Range (V)3.0 - 5.5
Ambient Temperature Range (°C)-40 to +125
AEC-Q100true
Automotive Gradefalse
Channel TypeUnidirectional+Bidirectional
Default Output StateLow
10 kV Surgetrue
Bidirectional Channels1
Deglitch (ns)
Enable Controlfalse
Input TypeDigital
Integrated Pull-Upfalse
Unidirectional Channels1
Package Size (mm)3.9x4.9
OPNSI86S602AC-IS