Description6 kV 4-ch Dgtl Isolator
Forward Channels4
Reverse Channels2
Isolation Rating (kVrms)6
Package TypeWB SOIC-16
Max Data Rate (Mbps)3.4
Max Propagation Delay53.5
Supply Voltage Range (V)3.0 - 5.5
Ambient Temperature Range (°C)-40 to +125
AEC-Q100true
Automotive Gradefalse
Channel TypeBidirectional
Default Output StateLow
10 kV Surgetrue
Bidirectional Channels2
Deglitch (ns)
Enable Controlfalse
Input TypeDigital
Integrated Pull-Upfalse
Unidirectional Channels2
Package Size (mm)7.5x10.3
OPNSI86S606AE-IS2