Max Data Rate (Mbps)150
Integrated Pull-Upfalse
Default Output StateLow
Input TypeDigital
Temperature Range Min (°C)-40
10 kV Surgefalse
Package TypeQSOP16
OPNSI8640BB-B-IU
Unidirectional Channels4
Forward Channels4
Channel TypeUnidirectional
Input Supply (V)5.5,2.5
Bidirectional Channels0
Output Supply (V)2.5
Package Size (mm)3.9x4.89
Description2.5 kV 4 Fwd ch Isolator
AEC-Q100true
Reverse Channels0
Max Propagation Delay13
Enable Controltrue
Isolation Rating (kVrms)2.5
Temperature Range Max (°C)125