Max Data Rate (Mbps)150
Integrated Pull-Upfalse
Default Output StateLow
Input TypeDigital
Temperature Range Min (°C)125
10 kV Surgefalse
Package TypeWB SOIC16
OPNSi8640BD-B-IS2
Unidirectional Channels4
Forward Channels4
Channel TypeUnidirectional
Input Supply (V)5.5,2.5
Output Supply (V)2.5
Bidirectional Channels0
Package Size (mm)7.5x10.3
Description5 kV 4-ch Dgtl Isolator
AEC-Q100true
Reverse Channels0
Max Propagation Delay13
Enable Controltrue
Isolation Rating (kVrms)5
Temperature Range Max (°C)-40