Integrated Pull-Upfalse
Input TypeDigital
Temperature Range Min (°C)-40
10 kV Surgetrue
Package TypeWB SOIC16
OPNSi8642ET-AS
Input Supply (V)5.5,2.5
Package Size (mm)7.5x10.3
DescriptionAutomotive 10kV Surge 5kV Isolator
AEC-Q100true
Max Propagation Delay13
Isolation Rating (kVrms)5
Max Data Rate (Mbps)150
Default Output StateHigh
Unidirectional Channels4
Forward Channels2
Channel TypeUnidirectional
Bidirectional Channels0
Output Supply (V)2.5
Reverse Channels2
Enable Controltrue
Temperature Range Max (°C)125