Input TypeDiode Emulation
Temperature Range Min (°C)-40
10 kV Surgefalse
Package TypeSOIC8
OPNSi8752AB-AS
Peak Output Current (A)External FET Specific
Overlap Protection and Dead Time Controlfalse
UVLO Voltage (V)0
Driver Supply (V)8
Input Supply (V)5.5,2.25
DescriptionAutomotive Isolated FET Driver w/ Digital Input
AEC-Q100true
Max Propagation Delay41
Isolation Rating (kVrms)2.5
Output ConfigurationSingle Driver
Temperature Range Max (°C)125