Max Data Rate (Mbps)15
Integrated Pull-Upfalse
Default Output StateHi-Z
Input TypeLED Emulator
Temperature Range Min (°C)-40
10 kV Surgetrue
Package TypeNB SOIC8
OPNSi8715BC-A-IS
Unidirectional Channels1
Forward Channels1
Channel TypeUnidirectional
Bidirectional Channels0
Output Supply (V)2.25
Package Size (mm)3.90x4.90
DescriptionOptocoupler Replacement Isolator
Output TypePush-pull
AEC-Q100true
Reverse Channels0
Max Propagation Delay50
Enable Controlfalse
Isolation Rating (kVrms)3.75
Temperature Range Max (°C)125