Max Data Rate (Mbps)15
Integrated Pull-Upfalse
Default Output StateHi-Z
Input TypeLED Emulator
Temperature Range Min (°C)-40
10 kV Surgetrue
Package TypeWB SOIC6
OPNSi8719BD-A-IS
Unidirectional Channels1
Forward Channels1
Channel TypeUnidirectional
Output Supply (V)2.25
Bidirectional Channels0
Package Size (mm)7.50x4.58
DescriptionOptocoupler Replacement Isolator
Output TypePush-pull
AEC-Q100true
Reverse Channels0
Max Propagation Delay50
Enable Controlfalse
Isolation Rating (kVrms)5
Temperature Range Max (°C)125