Si8921AB-IS devices are galvanically isolated analog amplifiers. The low voltage, differential input has a ±62.5 mV specified input range which allows for reduced power loss vs. industry standard 250 mV input when measuring voltage across a current shunt resistor or for any place where a sensor must be isolated from the control system. The output is a differential analog signal amplified to a peak 2.5V full scale output. The very low signal delay allows control systems to respond quickly to fault conditions or changes in load. Low offset and gain drift ensure that accuracy is maintained over the entire operating temperature range of -40 to +125˚C. Exceptionally high common mode transient immunity results in accurate measurements even in the presence of high power switching like would be found in a motor drive system or inverter. It supports 2.5 kV withstand voltage per UL1577 in a compact narrow-body SOIC-8 package. This technology enables higher performance, reduced variation with temperature and age, tighter part-to-part matching and longer lifetimes compared to other isolation technologies.
Look up product's green / pb-free status and information on RoHS, REACH, Halogen Free, and PFIS.
The SI8921ISO-KIT evaluation board allows for quick connection to a shunt resistor for check out of the functionality of the Si8921 isolated amplifier. The evaluation board is populated with the Si8921BD-IS4 device which allows for connection to a shunt resistor that produces up to ±310 mV at full load. The board features test points for monitoring the inputs, outputs, and supplies for the device. Surface mount component pads are available for input or output filtering circuits. The Si8921ISO-KIT evaluation board demonstrates the functionality, the accuracy, the stability, and the low signal delay of the Si8921 amplifier.
MSRP $75.00