RF Frequency (MHz)50 to 860
DescriptionWideband Tuner Upconverter
IF Frequency (MHz)900 to 1200
Phase Noise @ 10 KHz Offset (dBc/Hz) Typ.-89
Phase Noise @ 10 KHz Offset (dBc/Hz) Max.-84
Conversion Gain (dB) Typ.8
Power Consumption (mW) Typ.770
Noise Figure Typ. (dB)6.5