Memo
Condition @ TA=25CCTR @ IF = 10 mA
CTR Min. (%)40
CTR Max. (%)
Vcc Max. (V)18
Vout Max (V)18
tPHL typ. @ TA=25C (µS)0.3
tPLH typ. @ TA=25C (µS)0.5
Isolation @ VDC 1 Sec.1500
Package Photo
Package Info6-Lead Black Epoxy Glob Top
Radiation Toleranttrue