Memo
Condition @ TA=25CCTR @ IF = 5 mA
CTR Min. (%)20
CTR Max. (%)80
Vcc Max. (V)18
Vout Max (V)18
tPHL typ. @ TA=25C (µS)
tPLH typ. @ TA=25C (µS)
Isolation @ VDC 1 Sec.1500
Package Photo
Package Info6-Lead Non Hermetic Glob Top for Hybrid Assembly
Radiation Toleranttrue