The OLS400 has a high current transfer ratio (CTR) at low input currents, making it ideal for applications such as Metal Oxide Semiconductor (MOS), Complementary MOS (CMOS), and low-power logic interfacing or RS232C data transmission systems. Each OLS400 has an LED and integrated photodiode Darlington detector I/C, mounted and coupled in a custom hermetic surface mount leadless chip carrier (LCC) package that provides 1500 VDC electrical isolation between the input and output.
The Darlington detector has an integrated base-to-emitter resistor for superior high temperature performance. The split Darlington design permits lower output saturation voltage and higher switching speed operation than is possible with conventional photodarlington designs.
Device mounting is achieved with reflow soldering or conductive epoxies. The pads are gold plated and RoHS compliant.