Please note: this product is being discontinued and is not recommended for new designs.
The SKY81279 is a high-efficiency, 1.5A high-current
boost converter with a programmable constant current
sink. It is an ideal power solution for LED photo flash
applications in all single-cell Li-ion powered products.
The SKY81279 maintains output current regulation by
switching the internal high-side and low-side switch
transistors. The transistor switches are pulse-width
modulated at a fixed frequency of 2.0MHz. The high
switching frequency allows the use of a small external
inductor and output capacitor.
Skyworks' proprietary AS2Cwire™ (Advanced Simple
Serial Control) serial digital interface is used to enable,
disable, configure, and program the operation of the
SKY81279. Using the AS2Cwire interface, the LED flash
and movie-mode currents can be programmed to different
levels. The SKY81279 includes a separate Flash
Enable input to initiate the flash operation and a Flash
Inhibit pin to quickly reduce the flash current to moviemode
levels during high battery demand.
The SKY81279 contains a thermal management system
to protect the device in the event of output short circuit.
Built-in circuitry prevents excessive inrush current during
start-up. The shutdown feature reduces quiescent
current to less than 1.0μA.
The SKY81279 is available in a a Pb-free, 14-pin 2mm x
3mm TDFN package.