Please note: this product is being discontinued and is not recommended for new designs.
The SKY81294 is a high-efficiency, 1.5 A high-current boost
converter with a programmable constant current. The device is
intended for LED photo flash applications in all single-cell Li-Ion
powered portable products.
The SKY81294 maintains the flash LED output current using a
DC-DC step-up converter with a bypass function to maximize
efficiency under all load conditions. The flash current can be
programmed up to 1.5 A. This provides a direct flash LED cathode
connection to the ground plane that helps heat dissipation and
simplifies PCB routing.
The high-frequency, 2.75-MHz DC-DC boost switching frequency
allows the use of a small external inductor and output capacitor,
which makes the SKY81294 ideally suited for small batterypowered
applications. A start-up control circuit automatically
senses the flash LED forward voltage at any programmed output
current setting and determines the most efficient operation mode.
An industry standard I2C digital interface is used to program the
SKY81294 LED Flash and Movie modes. Device operations are
fully configurable, such as for movie and flash current level,
current limits, and fault reporting. The SKY81294 has a separate
flash enable input to initiate the flash operation and a flash inhibit
input either to reduce the flash current to Movie-mode levels or to
shut off the flash current during high battery demand conditions.
The flash inhibit mode can be programmed through the FLINHM
bit set.
Fault status may be read using the I2C interface after the system
is alerted by an open-drain fault flag. Built-in circuitry prevents
excessive inrush current during start-up.
The SKY81294 is provided in small, 16-bump/9-bump,
1.741 mm x 1.741 mm Wafer Level Chip Scale Packages
(WLCSP).