Please note: SKY84632 is being discontinued and is not recommended for new designs.
The SKY84632 SmartSwitch is a slew-rate-controlled
P-channel MOSFET power switch designed for high side
load switching applications. This switch operates with
inputs ranging from 1.5V to 5.5V, making it ideal for
1.8V, 3V and 5V systems. It connects/disconnects up to
3A continuous loads powered from the DC power rail
with stringent off-state current targets and high load
capacitances (up to 100μF) through enable control. The
integrated low-impedance PMOSFET switch, together
with typical 2.7ms turn-on slew rate control, prevents
large inrush current and excessive voltage drop on
power rails.
The SKY84632 has the reverse blocking feature that
blocks unexpected reverse current from OUT to IN during
the PMOSFET on and off states. The typical 9μA quiescent
current makes it ideal for power saving applications.
The exceptional low off-state current drain (maximum
1μA) facilitates compliance with standby power
requirements. The switch enable control is active high
with an internal pull-down resistor that eliminates the
need for an external pull-down resistor. The SKY84632
also includes over-temperature protection and recovers
automatically when the fault is removed.
The SKY84632 is available in a 6-bump, 1.0mm x
1.5mm, Wafer-Level Chip-Scale Package (WLCSP) and is
rated over the -40°C to +85°C temperature range.