Synchronous FET Drivertrue
Sleep ModeAdvanced
Temperature Range Min (°C)-40
Maximum Output Power (W)15
Aux Adapter Supportfalse
Package TypeQFN24
OPNSi34062-A-GM
Switching Frequency Range (kHz)100
Transformer Bias Winding Inputtrue
Switching Frequency Max (kHz)500
Package Size (mm)5x5
Description802.3at PoE PD Interface with dc-dc
IEEE Specification802.3 at Type 2
Efficiency (%)85
Temperature Range Max (°C)85
Auto MPS Supporttrue
DC DCtrue