Package TypeQFN38
OPNSi3472B-A01-IM
Package Size (mm)5x7
Temperature Range Min (°C)-40
Temperature Range Max (°C)85
Maximum Output Power (W)45
Sense Resistor (mΩ) 200
DescriptionQuad IEEE 802.3bt 2-pair ethernet port PSE controller with 200 mΩ current sense resistor