Package TypeQFN56
OPNSi3473B-A01-IM
Package Size (mm)8x8
Temperature Range Min (°C)-40
Temperature Range Max (°C)85
Maximum Output Power (W)45
Sense Resistor (mΩ) 200
DescriptionOctal IEEE 802.3bt 2-pair ethernet port PSE controller with 200 mΩ current sense resistor