The SKY85931-11 features 5 GHz U-NII 1 to 2A and
6 GHz U-NII 5 BAW filters to enable high isolation and
low insertion loss when combining 2.4, 5, and 6 GHz in
a single MCM package. This simplifies compact frontend
designs for tri-band Wi-Fi applications.
The 5 GHz BAW filter provides a U-NII 1 to U-NII 2A
passband, and the 6 GHz BAW filter provides a U-NII 5
passband, isolated from adjacent channels.
The triplexer may also be utilized as a diplexer solely
for 5 GHz and 6 GHz.