The SKY85932-11 features 5 GHz high and 6 GHz high
BAW filters to enable high isolation and low insertion
loss when combining 5 GHz and 6 GHz in a single MCM
package. This simplifies compact front-end designs for
dual-band Wi-Fi applications.
The 5 GHz BAW filter provides a U-NII 2C to U-NII 4
passband, and the 6 GHz BAW filter provides a U-NII 7
to U-NII 8 passband, isolated from adjacent channels.