
Product Documents
Features
- Broadband frequency range: 0.1 to 6.0 GHz
- Low insertion loss: 0.6 dB typical @ 5.0 GHz
- High isolation: >26 dB @ 2.7 GHz
- Integrated logic
- Small QFN (14-pin, 2.0 x 2.0 mm) package (MSL1, 260 °C per JEDEC J-STD-020)
Images & Diagrams
Specifications
-
- Description (Absorptive/ Reflective)
- SP6T (R)
-
- Frequency (GHz) Min.
- 0.1
-
- Frequency (GHz) Max.
- 6.0
-
- Typ. Isol. (dB)
- 35-25
-
- Typ. IL (dB)
- 0.35-0.55
-
- Typ. IIP3 (dBm)
- 69
-
- Typ. IP1 dB (dBm)
- 39
-
- Package
- QFN, 14L
-
- Package (mm)
- 2 x 2 x 0.55
- Find Your Sales Representative and Distributor
- Consult with your Skyworks sales representative or distributor to find the best solution for your design.
- Request a Quote
- Get a quote for the specific products and quantities you need.
- Working with Skyworks
- Learn more about our purchase process to navigate quickly and efficiently
- Ask a Question
- Consult with experts and engineers for help on your project.
- Technical Documents
- Explore application notes, block diagrams, data sheets, user guides, ADS model calculators, installation references, S parameters and more.
- Design Tools
- Select evaluation boards, kits and other tools to support your design.
- Green / Pb-Free Certificate
- Look up product's green / pb-free status and download the Certificate of Conformance.
