Please note: SI2166-B22-GM/GMR is not recommended for new designs.
Please note: SI2166-B20-GM/GMR is being discontinued and is not recommended for new designs.
Si2166-B satellite demodulators combine digital-video broadcast (DVB) satellite functions in one highly integrated device. Si2166-B demodulators provide a single-chip, multi-standard solution to simplify the design of complex video front-ends common in iDTV and STB designs. Si2166-D devices integrate digital demodulators for first and second generation satellite DVB standards, DVB-S2 and DVB-S2X/S2, respectively, in a single advanced CMOS die. Leveraging our proven digital demodulation architecture, Si2166-B device achieve excellent satellite reception performance while significantly minimizing front-end design complexity, cost and power dissipation. Connecting Si2166-B device to a satellite silicon tuner results in a high-performance and cost optimized TV or STB front-end solution.