hero home image description

Ferrites and Magnetic Materials

Skyworks is one of the largest manufacturer of microwave ferrite materials in the world, producing tens of millions of pieces each year for the wireless industry. Our products range from high volume garnets for wireless infrastructure to specialized materials for radar applications. Applications require materials that work best in above resonance devices from 100 MHz to around 3 GHz, as well as devices working below resonance from about 1 GHz to 40 GHz or more. Materials are available for high power applications and below resonance phase shifting applications.

(La.7Sr.3).98FeO3-x Ferrites Ferrites
(La.9Sr.1).98FeO3-x Ferrites Ferrites
Ferrites Ferrites
La.9Sr.1FeO3-x Ferrites Ferrites

Resources

Brochure Dielectric and Magnetic Materials Brochure Dielectric and Magnetic Materials Brochure
Brochure Antenna Solutions Specialty Materials brochure Antenna Solutions Specialty Materials brochure
Data Sheets Microwave Ferrites Microwave Ferrites
Data Sheets Microwave Garnets Microwave Garnets
Application Notes A Discussion of Ferrite Material Characteristics in Waveguide Digital Phase Shifters A Discussion of Ferrite Material Characteristics in Waveguide Digital Phase Shifters
Application Notes Ferrimagnetic Substrates for Microwave Integrated Circuits Ferrimagnetic Substrates for Microwave Integrated Circuits
Application Notes No. 6510: Use of Ferrimagnetic Material in Isolators No. 6510: Use of Ferrimagnetic Material in Isolators
Application Notes No. 6512: Use of Ferrimagnetic Materials in Gyrators No. 6512: Use of Ferrimagnetic Materials in Gyrators
Application Notes Permeability Spectra of Ferrimagnetic Materials Permeability Spectra of Ferrimagnetic Materials
Application Notes Stabilization of Remanent Induction by Thermal Annealing Stabilization of Remanent Induction by Thermal Annealing
Application Notes Test for Complex Dielectric Constant Test for Complex Dielectric Constant
Application Notes Test for Hysteresis Loop Properties Test for Hysteresis Loop Properties
Application Notes Test for Line Width and Gyromagnetic Ratio Test for Line Width and Gyromagnetic Ratio
Application Notes Test for Saturation Magnetization Test for Saturation Magnetization
Application Notes Test for Spinwave Line Width Test for Spinwave Line Width
Application Notes Test for Switching Coefficients Test for Switching Coefficients
Application Notes Use of Ferrimagnetic Material in Circulators Use of Ferrimagnetic Material in Circulators
Designer Info Magnetics FAQs Magnetics FAQs