Substrates

Ferrites and Magnetic Materials


Available Grades
A selection of magnetic ceramic substrates are available in three standard surface finish grades with custom specifications provided on request.

Grade 4: Fine Matte 4-8 µ"
Designed for thin film MIC applications that require superior surface perfection and flatness. Grade 4 substrates are also 100% inspected for all important parameters.

Grade 2: Lapped <16>
Designed for both thick and thin film MIC applications where cost is a consideration, yet controlled electrical and mechanical properties are required.

Grade 1: Surface Ground <32>
Designed for thick film MIC application where cost is a consideration and surface perfection is not required. Other materials, surface finishes, and thicknesses may be requested and should be specified on the drawing.

Read More

Features

  • Wide Selection of 4πMs
  • Small Size, Weight, and Height
  • Frequency Design
  • 200 MHz/100 GHz
  • No Connectors
  • No Housing
  • Ease of Integration with Dielectric Substrate
  • Wide Selection of 4πMs Values
  • Low Loss
  • Smooth and Flat Surfaces
  • High Density

Product Documents

Applications

Specialty Medical Applications

See all

Avionics

See all

Radar

See all

Space

See all

Skyworks uses cookies to analyze website traffic, deliver customized experiences, and advertise. Learn more, including how to manage your preferences, in our Website Privacy Policy. By using our website you agree to our use of cookies.