Libgpiod (https://github.com/brgl/libgpiod)
libgpiod is provided under:
SPDX-License-Identifier: LGPL-2.1-or-later
Being under the terms of the GNU Lesser General Public License version 2.1
or any later version according with:
LICENSES/LGPL-2.1-or-later.txt
gpio-tools, test suites and examples are provided under:
SPDX-License-Identifier: GPL-2.0-or-later
Being under the terms of the GNU General Public License version 2.0 or any
later version according with:
LICENSES/GPL-2.0-or-later.txt
The Linux Kernel uAPI headers are provided under:
SPDX-License-Identifier: GPL-2.0-only WITH Linux-syscall-note
Being under the terms of the GNU General Public License version 2 only,
according with:
LICENSES/GPL-2.0-only.txt
With an explicit syscall exception, as stated at:
LICENSES/Linux-syscall-note.txt
libgpiod text files are provided under:
SPDX-License-Identifier: CC-BY-SA-4.0
Being under the terms of the Creative Commons Attribution-ShareAlike 4.0
International License according with:
LICENSES/CC-BY-SA-4.0.txt
All contributions to libgpiod are subject to this COPYING file.