Output Bin>
Temperature Range Min (°C)-40
Package TypeQFN44
OPNSi53303-B-GM
Line Impedance Match0
Universal Bufferstrue
Number of Inputs2
Number of Outputs10
Frequency Max725
Frequency Min (MHz)1
Package Size (mm)7x7
DescriptionUniversal Dual 1:5 Clock Buffer
Ouput Format(s)CML; HCSL; LVCMOS; LVDS; LVPECL
VDDO (V)1.8 V; 2.5 V; 3.3 V
Additive Jitter (ps RMS)0.05
VDD (V)1.8 V; 2.5 V; 3.3 V
PCIe Complianttrue
Feedback Pathfalse
Output Format CategoriesDifferential; Single-Ended
Single Ended Inputfalse
LVCMOS Buffersfalse
Differential Bufferstrue
Dualtrue
Temperature Range Max (°C)85
Zero Delay Buffersfalse