Loop Bandwidth Max (MHz)—
Output Bin<
Temperature Range Min (°C)-40
Input Frequency Min (MHz)25
Package TypeMSOP10
ControlPin
OPNSi5350A-B-GT
Line Impedance Match0
Clock Generatorstrue
Jitter Attenuating Clocksfalse
Number of Outputs3
Input Frequency Max (MHz)27
Intel x86 Clocksfalse
Package Size (mm)3x4.9
Real Time Clockfalse
DescriptionAny-Freq 3-Output Clock Gen
Frequency ReferenceXTAL Only
4G/LTE Wireless Clocksfalse
56G SerDesfalse
VDDO (V)1.8; 2.5; 3.3
Ouput Format(s)LVCMOS
VDD (V)2.5; 3.3
Phase Jitter (ps RMS)3.5
PCI Expressfalse
Spread Spectrumtrue
Synchronous Ethernet/1588false
DSPLLs0
Reference Inputs1
Xtal Input Frequency25 MHz or 27 MHz
Output Format CategoriesSingle-Ended
Standards Compliance—
Output Frequency Min0.0025
Embedded Xtaltrue
Loop Bandwidth Min (MHz)—
Temperature Range Max (°C)85
Output Frequency Max200