Loop Bandwidth Max (MHz)—
Temperature Range Min (°C)-40
Input Frequency Min (MHz)25
Package TypeQFN16
ControlI2C
Line Impedance Match0
Clock Generatorstrue
Jitter Attenuating Clocksfalse
Number of Outputs4
Input Frequency Max (MHz)27
Intel x86 Clocksfalse
Package Size (mm)3x3
Real Time Clockfalse
DescriptionI2C Any-Freq Clock Generator
Frequency ReferenceXTAL Only
4G/LTE Wireless Clocksfalse
56G SerDesfalse
Ouput Format(s)LVCMOS
VDDO (V)1.8; 2.5; 3.3
VDD (V)2.5; 3.3
Phase Jitter (ps RMS)3.5
PCI Expressfalse
Spread Spectrumtrue
Synchronous Ethernet/1588false
DSPLLs0
Reference Inputs1
Xtal Input Frequency25 MHz or 27 MHz
Output Format CategoriesSingle-Ended
Standards Compliance—
Output Frequency Min0.0025
Embedded Xtaltrue
Loop Bandwidth Min (MHz)—
Temperature Range Max (°C)85
Output Frequency Max200