Loop Bandwidth Max (MHz)—
Output Bin5-9
Temperature Range Min (°C)-40
Input Frequency Min (MHz)5
Package TypeQFN24
ControlPin
Line Impedance Match0
Clock Generatorstrue
Jitter Attenuating Clocksfalse
Number of Outputs8
Input Frequency Max (MHz)200
Intel x86 Clocksfalse
Package Size (mm)4x4
Real Time Clockfalse
DescriptionAny-Freq CMOS Clock Generator
Frequency Reference—
4G/LTE Wireless Clocksfalse
56G SerDesfalse
Ouput Format(s)LVCMOS
VDDO (V)1.8; 2.5; 3.3
VDD (V)1.8; 2.5; 3.3
Jitter Recommended Range (fs)<
PCI Expressfalse
Phase Jitter (ps RMS)2
Spread Spectrumfalse
Synchronous Ethernet/1588false
DSPLLs0
Xtal Input Frequency25 MHz or 27 MHz
Reference Inputs1
Output Format CategoriesSingle-Ended
Standards Compliance—
Output Frequency Min1
Embedded Xtalfalse
Loop Bandwidth Min (MHz)—
Temperature Range Max (°C)85
Output Frequency Max200