Loop Bandwidth Max (MHz)—
Output Bin5-9
Temperature Range Min (°C)-40
Input Frequency Min (MHz)5
Package TypeQFN24
ControlI2C
Line Impedance Match0
Clock Generatorstrue
Jitter Attenuating Clocksfalse
Number of Outputs8
Input Frequency Max (MHz)200
Intel x86 Clocksfalse
Package Size (mm)4x4
Real Time Clockfalse
DescriptionI2C Any-Freq CMOS Clock Gen
Frequency Reference—
4G/LTE Wireless Clocksfalse
56G SerDesfalse
Ouput Format(s)LVCMOS
VDDO (V)1.8; 2.5; 3.3
VDD (V)1.8; 2.5; 3.3
Jitter Recommended Range (fs)<
Phase Jitter (ps RMS)2
PCI Expressfalse
Spread Spectrumfalse
Synchronous Ethernet/1588false
DSPLLs0
Reference Inputs1
Xtal Input Frequency19 MHz - 26 MHz
Output Format CategoriesSingle-Ended
Standards Compliance—
Output Frequency Min1
Embedded Xtalfalse
Loop Bandwidth Min (MHz)—
Temperature Range Max (°C)85
Output Frequency Max200