Loop Bandwidth Max (MHz)—
Output Bin<= 4
Temperature Range Min (°C)-40
Input Frequency Min (MHz)1
Package TypeQFN36
ControlPin
OPNSi5317C-C-GM
Line Impedance Match0
Clock Generatorsfalse
Jitter Attenuating Clockstrue
Number of Outputs2
Input Frequency Max (MHz)200
Intel x86 Clocksfalse
Package Size (mm)6x6
Real Time Clockfalse
DescriptionAny-Freq Jitter Attenuator
Frequency Reference—
4G/LTE Wireless Clocksfalse
56G SerDesfalse
VDDO (V)1.8; 2.5; 3.3
Ouput Format(s)LVPECL; LVDS; CML; LVCMOS
VDD (V)1.8; 2.5; 3.3
Jitter Recommended Range (fs)<= 500
Phase Jitter (ps RMS)0.3
PCI Expressfalse
Spread Spectrumfalse
Synchronous Ethernet/1588false
DSPLLs0
Reference Inputs1
Xtal Input Frequency—
Output Format CategoriesDifferential; Single-Ended
Standards Compliance—
Output Frequency Min1
Embedded Xtalfalse
Loop Bandwidth Min (MHz)—
Temperature Range Max (°C)85
Output Frequency Max200