Loop Bandwidth Max (MHz)—
Output Bin5 - 9
Temperature Range Min (°C)-40
Input Frequency Min (MHz)19
Package TypeQFN36
OPNSi5365-C-GQ
ControlPin
Line Impedance Match0
Clock Generatorsfalse
Jitter Attenuating Clockstrue
Number of Outputs5
Input Frequency Max (MHz)707
Intel x86 Clocksfalse
Package Size (mm)6x6
Real Time Clockfalse
DescriptionAny-Freq Jitter Attenuator
Frequency Reference—
4G/LTE Wireless Clocksfalse
56G SerDesfalse
Ouput Format(s)LVPECL; LVDS; CML; LVCMOS
VDDO (V)1.8; 2.5; 3.3
VDD (V)1.8; 2.5; 3.3
Jitter Recommended Range (fs)<
PCI Expressfalse
Phase Jitter (ps RMS)0.6
Spread Spectrumfalse
Synchronous Ethernet/1588false
DSPLLs0
Xtal Input Frequency—
Reference Inputs4
Output Format CategoriesDifferential; Single-Ended
Standards Compliance—
Output Frequency Min19
Embedded Xtalfalse
Loop Bandwidth Min (MHz)—
Temperature Range Max (°C)85
Output Frequency Max1050