Loop Bandwidth Max (MHz)—
Output Bin5 - 9
Temperature Range Min (°C)-40
Input Frequency Min (MHz)2
Package TypeTQFP100
OPNSi5369B-C-GQ
ControlI2C/SPI
Line Impedance Match0
Clock Generatorsfalse
Jitter Attenuating Clockstrue
Number of Outputs5
Input Frequency Max (MHz)710
Intel x86 Clocksfalse
Real Time Clockfalse
Package Size (mm)14x14
DescriptionAny-Freq Jitter Attenuator
Frequency Reference—
4G/LTE Wireless Clocksfalse
56G SerDesfalse
VDDO (V)1.8; 2.5; 3.3
Ouput Format(s)LVPECL; LVDS; CML; LVCMOS
VDD (V)1.8; 2.5; 3.3
Jitter Recommended Range (fs)<
PCI Expressfalse
Phase Jitter (ps RMS)0.3
Spread Spectrumfalse
Synchronous Ethernet/1588false
DSPLLs0
Reference Inputs4
Xtal Input Frequency—
Output Format CategoriesDifferential; Single-Ended
Standards Compliance—
Output Frequency Min0.002
Embedded Xtalfalse
Loop Bandwidth Min (MHz)—
Temperature Range Max (°C)85
Output Frequency Max1417