Loop Bandwidth Max (MHz)60 Hz
Output Bin5 - 9
Temperature Range Min (°C)-40
Input Frequency Min (MHz)2
Package TypeBGA80
OPNSi5376B-A-GL
ControlI2C
Line Impedance Match0
Clock Generatorsfalse
Jitter Attenuating Clockstrue
Number of Outputs8
Input Frequency Max (MHz)710
Intel x86 Clocksfalse
Package Size (mm)10x10
Real Time Clockfalse
DescriptionAny-Freq Jitter Attenuator
Frequency Reference—
4G/LTE Wireless Clocksfalse
56G SerDesfalse
VDDO (V)1.8; 2.5
Ouput Format(s)LVPECL; LVDS; CML; LVCMOS
VDD (V)1.8; 2.5
Jitter Recommended Range (fs)<
PCI Expressfalse
Phase Jitter (ps RMS)0.4
Spread Spectrumfalse
Synchronous Ethernet/1588false
DSPLLs0
Xtal Input Frequency—
Reference Inputs8
Output Format CategoriesDifferential; Single-Ended
Standards Compliance—
Output Frequency Min0.002
Embedded Xtalfalse
Loop Bandwidth Min (MHz)8 kHz
Temperature Range Max (°C)85
Output Frequency Max808