VDD (V)2.5; 3.3
Jitter Recommended Range (fs)<
Phase Jitter (ps RMS)0.19
Temperature Range Min (°C)-40
Stability (+/- ppm)20; 31.5
Package TypeMulti; Multi
ControlPin
Period Jitter (RMS)2
Oscillator TypeXO
Frequency Max312.5
Package Size (mm)5x7
DescriptionSingle Freq Low Jitter XO
OE (active high)Pin 1
Number of FrequenciesSingle
Frequency Min100
Temperature Range Max (°C)85
Ouput Format(s)LVPECL; LVDS