Loop Bandwidth Max (MHz)0.001
Temperature Range Min (°C)-40
Input Frequency Min (MHz)0.000001
Package TypeLGA64
OPNSi5389B-A00001-GM
ControlSPI
Line Impedance Match0
Clock Generatorsfalse
Jitter Attenuating Clockstrue
Number of Outputs8
Input Frequency Max (MHz)750
Intel x86 Clocksfalse
Real Time Clockfalse
Package Size (mm)9x9
Description3-PLL Network Synchronizer clock for IEEE 1588v2
Frequency ReferenceExternal
4G/LTE Wireless Clocksfalse
56G SerDesfalse
Ouput Format(s)CML; HCSL; LVCMOS; LVDS; LVPECL
VDDO (V)1.8
VDD (V)1.8 3.3
Jitter Recommended Range (fs)<
PCI Expressfalse
Phase Jitter (ps RMS)0.105
Spread Spectrumfalse
Synchronous Ethernet/1588true
DSPLLs3
Xtal Input Frequency48
Reference Inputs5
Output Format CategoriesDifferential; Single-Ended
Standards ComplianceG.8373.2 T-BC T-TSC, G.8262 EEC Option 1
Output Frequency Min0.000001
Embedded Xtaltrue
Loop Bandwidth Min (MHz)0.004
Temperature Range Max (°C)85
Output Frequency Max350
Supported for New DesignsNo