Loop Bandwidth Max (MHz)—
Temperature Range Min (°C)-40
Package TypeTDFN10
Control—
OPNSi52111-A1-GM2
Line Impedance Match100
Clock Generatorstrue
Jitter Attenuating Clocksfalse
Number of Outputs1
Intel x86 Clocksfalse
Package Size (mm)3x3
Real Time Clockfalse
Description1-Output PCIe Clock Generator
Frequency Reference—
4G/LTE Wireless Clocksfalse
56G SerDesfalse
VDDO (V)3.3
Ouput Format(s)HCSL
VDD (V)3.3
Jitter Recommended Range (fs)<
PCI Expresstrue
Spread Spectrumfalse
Synchronous Ethernet/1588false
DSPLLs0
Reference Inputs1
Xtal Input Frequency—
Output Format CategoriesDifferential
PCIe Performance1
Standards Compliance—
Output Frequency Min100
Embedded Xtalfalse
Loop Bandwidth Min (MHz)—
Temperature Range Max (°C)85
Output Frequency Max100