Loop Bandwidth Max (MHz)—
Output Bin<
Temperature Range Min (°C)-40
Package TypeTDFN10
OPNSi52111-B3-GM2
Control—
Line Impedance Match100
Clock Generatorstrue
Jitter Attenuating Clocksfalse
Number of Outputs1
Intel x86 Clocksfalse
Package Size (mm)3x3
Real Time Clockfalse
Description1-Output PCIe Clock Generator
Frequency Reference—
4G/LTE Wireless Clocksfalse
56G SerDesfalse
Ouput Format(s)HCSL
VDDO (V)3.3
VDD (V)3.3
Jitter Recommended Range (fs)<
Phase Jitter (ps RMS)1.4
PCI Expresstrue
Spread Spectrumfalse
Synchronous Ethernet/1588false
DSPLLs0
Xtal Input Frequency—
Reference Inputs1
Output Format CategoriesDifferential
PCIe Performance2
Standards Compliance—
Output Frequency Min100
Embedded Xtalfalse
Loop Bandwidth Min (MHz)—
Temperature Range Max (°C)85
Output Frequency Max100