Loop Bandwidth Max (MHz)—
Output Bin5 - 9
Temperature Range Min (°C)-40
Package TypeQFN24
ControlI2C/Pin
OPNSi52143-A01AGM
Line Impedance Match100
Clock Generatorstrue
Jitter Attenuating Clocksfalse
Number of Outputs5
Intel x86 Clocksfalse
Package Size (mm)4x4
Real Time Clockfalse
Description4-Output PCIe Clock Gen-25M Ref
Frequency Reference—
4G/LTE Wireless Clocksfalse
56G SerDesfalse
Ouput Format(s)HSCL; LVCMOS
VDDO (V)3.3
VDD (V)3.3
Jitter Recommended Range (fs)<
PCI Expresstrue
Phase Jitter (ps RMS)1
Spread Spectrumfalse
Synchronous Ethernet/1588false
DSPLLs0
Xtal Input Frequency—
Reference Inputs1
Output Format CategoriesDifferential
PCIe Performance1; 2; 3
Standards Compliance—
Output Frequency Min25
Embedded Xtalfalse
Loop Bandwidth Min (MHz)—
Temperature Range Max (°C)85
Output Frequency Max100