Loop Bandwidth Max (MHz)—
Output Bin<
Temperature Range Min (°C)-40
Package TypeQFN20
ControlI2C/Pin
OPNSi52202-A02AGM
Line Impedance Match85
Clock Generatorstrue
Jitter Attenuating Clocksfalse
Number of Outputs2
Intel x86 Clocksfalse
Package Size (mm)3x3
Real Time Clockfalse
Description2-Output PCIe Clock Generator
Frequency Reference—
4G/LTE Wireless Clocksfalse
56G SerDesfalse
VDDO (V)1.5-1.8
Ouput Format(s)HCSL
VDD (V)1.5-1.8
Jitter Recommended Range (fs)<
PCI Expresstrue
Phase Jitter (ps RMS)0.4
Spread Spectrumtrue
Synchronous Ethernet/1588false
DSPLLs0
Xtal Input Frequency—
Reference Inputs1
Output Format CategoriesDifferential
PCIe Performance1; 2; 3; 4; 5; 6
Standards Compliance—
Output Frequency Min100
Embedded Xtaltrue
Loop Bandwidth Min (MHz)—
Temperature Range Max (°C)85
Output Frequency Max100