Loop Bandwidth Max (MHz)—
Output Bin<
Temperature Range Min (°C)-40
Input Frequency Min (MHz)10
Package TypeQFN44
OPNSi5340D-D-GM
ControlI2C/SPI
Line Impedance Match0
Clock Generatorstrue
Jitter Attenuating Clocksfalse
Number of Outputs4
Input Frequency Max (MHz)750
Intel x86 Clocksfalse
Package Size (mm)7x7
Real Time Clockfalse
Description4-Output Any-Freq Clock Gen
Frequency Reference—
4G/LTE Wireless Clocksfalse
56G SerDesfalse
VDDO (V)1.8; 2.5; 3.3
Ouput Format(s)CML; HCSL; LVCMOS; LVDS; LVPECL
VDD (V)1.8; 2.5; 3.3
Jitter Recommended Range (fs)<
PCI Expressfalse
Phase Jitter (ps RMS)0.09
Spread Spectrumfalse
Synchronous Ethernet/1588false
DSPLLs0
Xtal Input Frequency—
Reference Inputs4
Output Format CategoriesDifferential; Single-Ended
PCIe PerformanceGen1/2/3/4/5
Standards Compliance—
Output Frequency Min (MHz)0.0001
Embedded Xtaltrue
Loop Bandwidth Min (MHz)—
Temperature Range Max (°C)85
Output Frequency Max (MHz)350