Frequency (GHz) Min.2.4
Frequency (GHz) Max.2.5
RF Frequency (MHz)
Typ. POUT @ 2.5% EVM (dBm)20 (@ 3% EVM)
18 (@ 3% EVM)
TBD
160
140
TBD
802.11 WLAN Standardb/g/n
Antenna Ports1
Architecture802.11 b/g/n WLAN FEM
Typ. Current @ VDD = 3.3 V 17.5dBm (mA)
Typ. POUT @ 3.0% EVM (dBm)
Typ. Current @ VCC = 5 V (mA)
Typ. Tx Gain (dB)26
VDD (V)
PackageQFN, 16-pin
Package (mm)3 x 3 x 0.6