Frequency (GHz) Min.4.9
Frequency (GHz) Max.5.85
Typ. Current @ VDD = 3.3 V 17.5dBm (mA)
Typ. Current @ VDD = 3.6 V 17.5dBm (mA)
Typ. Current @ VCC = 3.6 V (mA)250 (@ 19dBm)
Typ. POUT @ 3.0% EVM (dBm)18 (802.11n)
16 (1.8% EVM, 11ac)
Typ. Current @ VCC = 5 V (mA)
802.11 WLAN Standardn/ac
Antenna Ports1
Architecture5 GHz Front End Module
Typ. POUT @ 2.5% EVM (dBm)
Typ. Tx Gain (dB)28
Typ. POUT (dBm)
VDD (V)
VCC (V)3.0-4.2
PackageQFN, 16-pin
Package (mm)2.5 x 2.5 x 0.45