Please note: SKY13473-12-569LF is being discontinued and is not recommended for new designs.
The suggested replacement
is
SKY13473-569LF
The SKY13473-12-569LF is a Single Pole, Ten Throw (SP10T)
antenna switch with a Mobile Industry Processor Interface (MIPI)
and is part of a two-switch family:
- SKY13473-569LF SP10T Antenna Switch with default
USID = 1011 (Data Sheet #202148)
- SKY13473-12-569LF SP10T Antenna Switch with default
USID = 1010 (this Data Sheet)
Using advanced switching technologies, the SKY13473-12-569LF
maintains low insertion loss and high isolation for both transmit
and receive switching paths. The high linearity performance and
low insertion loss achieved by the SKY13473-12-569LF makes it
an ideal choice for UMTS, CDMA2000, and LTE applications.
The switch also exhibits an excellent triple beat ratio and 2nd/3rd
order Intermodulation Distortion (IMD) performance. Switching is
controlled by an integrated MIPI interface. Depending on the logic
applied to the decoder, the antenna pin is connected to one of 10
switched RF ports using a low insertion loss path, while the paths
between the antenna pin and the other RF pins are in a high
isolation state. No external DC blocking capacitors are required on
the RF paths.
The SKY13473-12-569LF is manufactured in a compact,
2.4 x 2.4 x 0.75 mm, 20-pin surface mount Quad Flat No-Lead
(QFN) package.