DescriptionSP5T+SP7T carrier aggregation switch
Main or Diversity functionDiversity
Number of Low Band Ports5
Number of High Band Ports7
Package X Dimension (mm)2.5
Package Y Dimension (mm)2.9
Control LogicMIPI
Thickness (mm)0.8
Package TypeMCM
Number of Pins/Bumps22