DescriptionSP8T+SP6T carrier aggregation switch
Main or Diversity functionMain
Number of Low Band Ports6
Number of High Band Ports8
Package X Dimension (mm)2.8
Package Y Dimension (mm)2.8
Control LogicMIPI
Thickness (mm)1
Package TypeMCM
Number of Pins/Bumps24