DescriptionDP8T (SP4T/SP4T), carrier aggregation switch
Main or Diversity functionMain/Diversity
Number of Low Band Ports4
Number of High Band Ports4
Package X Dimension (mm)1.6
Package Y Dimension (mm)2.0
Control LogicMIPI
Thickness (mm)0.55
Package TypeQFN
Number of Pins/Bumps14